246.9-7 AAAC 6201 ALLIANCE

246.9-7 AAAC 6201 ALLIANCE

SKU: 10205320
All Aluminum-Alloy Conductor. Bare.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Packaging

Application

Used as bare overhead conductor for primary and secondary distribution. Designed utilizing a high-strength aluminum-alloy to achieve a high strength-to-weight ratio; affords good sag characteristics. Aluminum-alloy gives 6201-T81 gives AAAC higher resistance to corrosion than ACSR.

Specifications

measurement
imperial metric
Stock # 10205320 10205320
No. of Conductors 1 1
Size (AWG or kcmil) 246.9 KCMIL 246.9 KCMIL
No. of Strands 7 7
Nom. OD (mils) (mm) 563 14.31 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 230 343 lbs/1000' kgs/km

Standards & References

Southwire's AAAC-6201-T81 bare conductor meets or exceeds the following ASTM specifications:

  • B398 Aluminum-Alloy 6201-T81 Wire for Electrical Purposes.
  • B399 Concentric-Lay-Stranded Aluminum-Alloy 6201-T81 Conductors.

Construction

Aluminum-alloy 6201-T81 wires, concentrically stranded.

Resources

There are no downloadable resources for this product.