Used as bare overhead conductor for primary and secondary distribution. Designed utilizing a high-strength aluminum-alloy to achieve a high strength-to-weight ratio; affords good sag characteristics. Aluminum-alloy gives 6201-T81 gives AAAC higher resistance to corrosion than ACSR.
Stock # | 10200401 10200401 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) | 48.69 KCMIL 48.69 KCMIL | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 250 6.36 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 45 68 | lbs/1000' kgs/km |
Southwire's AAAC-6201-T81 bare conductor meets or exceeds the following ASTM specifications:
Aluminum-alloy 6201-T81 wires, concentrically stranded.