14-41 5/C CU XHHW-2/CPE 1000V 1x14 GG TC-ER-HL HALO-FLEX BLACK

Southwire #: 67978599

Halo-Flex™ Type TC-ER-HL Control Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 -40°C Thermoplastic CPE Jacket, Control Cable Conductor Identification Method 1 Table 2

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Halo-Flex™ 600V TC-ER-HL or 1000V TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is extruded over the core. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs in hazardous locations (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com

Specifications

Stock # 67978599 67978599
No. of Conductors 5 5
Size (AWG or kcmil) AWG or kcmil mm2 14 AWG 14 AWG
No. of Strands 41 41
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Size (AWG) 14 14
Nom. OD (mils) (mm) 647 16.43 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 246 366 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved

Construction

  • Conductor:Flexible Stranded Rope-Lay Class K Copper per ASTM B174
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2, 30 Mils thick for all sizes
  • Filler:Green insulated ground same size as phase conductor
  • Filler:Polypropylene filler as needed to fill interstecies
  • Rip Cord:Rip cord for quick removal of extruded polymeric layer and jacket
  • Separator:Mylar for ease of stripability. Optional metal shield
  • Extruded Polymeric Layer:60 mils Extruded Polymeric Fill Layer
  • Overall Jacket:-40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.