CU 600V & MV

Type MV-105 Three Conductor Copper, 115 Mils Ethylene Propylene Rubber (EPR) Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
568787
3 3
2 AWG 2 AWG
7 7
90 2.29
6 6
1873 47.59
1923 2862
570970
3 3
1/0 AWG 1/0 AWG
19 19
90 2.29
4 4
2024 51.43
2555 3802
576703
3 3
2/0 AWG 2/0 AWG
19 19
90 2.29
4 4
2197 55.81
3047 4535
647264
1 1
4/0 AWG 4/0 AWG
19 19
115 2.92
1440 36.58
1381 2055
576701
3 3
4/0 AWG 4/0 AWG
19 19
90 2.29
3 3
2425 61.62
4118 6129
568918
3 3
250 KCMIL 250 KCMIL
37 37
90 2.29
2 2
2538 64.47
4660 6935
589126
1 1
750 KCMIL 750 KCMIL
61 61
90 2.29
2062 52.38
3984 5930
590630
3 3
350 KCMIL 350 KCMIL
35 35
90 2.29
2 2
2698 68.53
5729 8525
570971
3 3
350 KCMIL 350 KCMIL
37 37
90 2.29
2 2
2752 69.90
5853 8710
568919
3 3
500 KCMIL 500 KCMIL
37 37
90 2.29
1 1
3022 76.76
7650 11385
599660
1 1
1000 KCMIL 1000 KCMIL
61 61
90 2.29
2043 51.89
4309 6412

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:115 Mils Ethylene Propylene Rubber (EPR)
  • Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Aluminum Interlocked Armor (AIA)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.