600V PVC/NYLON SHIELDED TRIADS, CPE JACKET STOS Halo-Flex™, TYPE TC-ER-HL

Type TC-ER-HL Instrumentation Cable 600 Volt Copper Conductors PVC/Nylon Insulated Singles, Shielded Triads with Overall Shield STOS. CPE Jacket Heat, Moisture, Oil and Sunlight Resistant, RoHS Compliant, rated for -40°C to 90ºC

Download Category Specifications
PDF Excel Table

Application

Southwire’s Halo-Flex™ 600 Volt Type TC-ER-HL instrumentation cables are suitable for installation as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The triad conductors are colored black, white, red and alpha-nu-meric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. A gas/vapor-tight polymeric sheath is exturded over the assembly. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger). The cable is rated for -40°C to 90°C and rated for use in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs (TC-ER-HL) per NEC 336.10. “Note: -HL rating is restricted to a maximum overall diameter of 1” per UL and the NEC.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
679991 3 3 16 AWG 16 AWG 7 7 15 0.38 428 10.88 143 212
679995 12 12 16 AWG 16 AWG 7 7 15 0.38 780 19.83 402 598

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 66 Fixture Wire Type TFFN
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved

Construction

  • Conductor:Class B stranded bare copper per ASTM B3 and B8
  • Insulation:Premium Grade Polyvinyl Chloride (PVC) plus nylon. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO, 3-THREE
  • Drain Wire:Tinned copper
  • Twisted Shielded Triad:100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
  • Binder:Mylar binder
  • Overall Drain Wire:Tinned Copper
  • Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
  • Rip Cord:Rip cord under jacket for ease of removal
  • Extruded Polymeric Layer:Extruded Polymeric Fill Layer
  • Jacket:-40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.