600V - 1kV

Download Category Specifications
PDF Excel Table

Application

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. AG14 - Acid Gas Compliance. Voltage 1000V CSA / 600V UL.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • Listed for direct burial, CSA File Listing: LL90458.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
562239
2 2
14 AWG 14 AWG
7 7
30 0.76
14 14
660 16.77
196 291
561778
25 25
14 AWG 14 AWG
7 7
30 0.76
14 14
1373 34.89
900 1340
561781
4 4
14 AWG 14 AWG
7 7
30 0.76
14 14
715 18.16
246 366
561788
5 5
14 AWG 14 AWG
7 7
30 0.76
14 14
753 19.13
274 408
562248
6 6
14 AWG 14 AWG
7 7
30 0.76
14 14
792 20.14
304 452
561789
7 7
14 AWG 14 AWG
7 7
30 0.76
14 14
792 20.14
323 480
562254
8 8
14 AWG 14 AWG
7 7
30 0.76
14 14
864 21.97
375 559
562258
10 10
14 AWG 14 AWG
7 7
30 0.76
14 14
956 24.29
440 655
561790
12 12
14 AWG 14 AWG
7 7
30 0.76
14 14
977 24.83
481 716
562263
15 15
14 AWG 14 AWG
7 7
30 0.76
14 14
1044 26.52
554 825
561791
19 19
14 AWG 14 AWG
7 7
30 0.76
14 14
1199 30.45
694 1033
562269
20 20
14 AWG 14 AWG
7 7
30 0.76
14 14
1226 31.14
721 1074
561778
25 25
14 AWG 14 AWG
7 7
30 0.76
14 14
1373 34.89
900 1340
562275
30 30
14 AWG 14 AWG
7 7
30 0.76
14 14
1428 36.27
1009 1501
561792
2 2
12 AWG 12 AWG
7 7
30 0.76
14 14
695 17.66
223 332
561792
2 2
12 AWG 12 AWG
7 7
30 0.76
14 14
695 17.66
222 331
563526
3 3
12 AWG 12 AWG
7 7
45 1.14
14 14
798 20.28
295 439
563526
3 3
12 AWG 12 AWG
7 7
45 1.14
14 14
798 20.28
295 439
561794
4 4
12 AWG 12 AWG
7 7
30 0.76
14 14
757 19.24
292 435
596503
4 4
12 AWG 12 AWG
7 7
45 1.14
14 14
865 21.99
353 525
589296
5 5
12 AWG 12 AWG
7 7
30 0.76
14 14
800 20.33
330 492
567116
6 6
12 AWG 12 AWG
7 7
30 0.76
14 14
876 22.27
393 585
568599
8 8
12 AWG 12 AWG
7 7
30 0.76
14 14
923 23.45
461 687
563506
10 10
12 AWG 12 AWG
7 7
30 0.76
14 14
1026 26.08
547 814
563511
15 15
12 AWG 12 AWG
7 7
30 0.76
14 14
1285 32.65
814 1211
563515
20 20
12 AWG 12 AWG
7 7
30 0.76
14 14
1375 34.94
978 1456
587679
30 30
12 AWG 12 AWG
7 7
30 0.76
14 14
1515 38.48
1296 1928
562290
2 2
10 AWG 10 AWG
7 7
30 0.76
12 12
747 18.97
273 406
582003
2 2
10 AWG 10 AWG
7 7
45 1.14
12 12
817 20.76
307 457
561797
3 3
10 AWG 10 AWG
7 7
30 0.76
12 12
775 19.69
320 476
561798
4 4
10 AWG 10 AWG
7 7
30 0.76
12 12
819 20.83
372 553
567109
6 6
10 AWG 10 AWG
7 7
30 0.76
12 12
948 24.08
503 748
584443
8 8
10 AWG 10 AWG
7 7
30 0.76
12 12
1008 25.62
602 896
567096
10 10
10 AWG 10 AWG
7 7
30 0.76
12 12
1274 32.36
816 1214
589343
12 12
10 AWG 10 AWG
7 7
30 0.76
12 12
1301 33.07
909 1352
567102
15 15
10 AWG 10 AWG
7 7
30 0.76
12 12
1407 35.74
1069 1591
568605
2 2
8 AWG 8 AWG
7 7
45 1.14
10 10
899 22.83
397 591
568605
2 2
8 AWG 8 AWG
7 7
45 1.14
10 10
899 22.83
397 591
561963
3 3
8 AWG 8 AWG
7 7
45 1.14
10 10
936 23.78
473 704
561963
3 3
8 AWG 8 AWG
7 7
45 1.14
10 10
936 23.78
473 704
561964
4 4
8 AWG 8 AWG
7 7
45 1.14
10 10
1015 25.80
575 856
573821
2 2
6 AWG 6 AWG
7 7
60 1.52
8 8
1031 26.19
538 800
573821
2 2
6 AWG 6 AWG
7 7
60 1.52
8 8
1031 26.19
538 800
561965
3 3
6 AWG 6 AWG
7 7
60 1.52
8 8
1189 30.20
712 1059
561965
3 3
6 AWG 6 AWG
7 7
60 1.52
8 8
1189 30.20
712 1059
561966
4 4
6 AWG 6 AWG
7 7
60 1.52
8 8
1306 33.19
886 1319
582005
2 2
4 AWG 4 AWG
7 7
60 1.52
8 8
1254 31.86
756 1125
582005
2 2
4 AWG 4 AWG
7 7
60 1.52
8 8
1254 31.86
756 1125
561967
3 3
4 AWG 4 AWG
7 7
60 1.52
8 8
1332 33.84
956 1422
561967
3 3
4 AWG 4 AWG
7 7
60 1.52
8 8
1332 33.84
956 1422
561968
4 4
4 AWG 4 AWG
7 7
60 1.52
8 8
1420 36.08
1147 1707
561968
4 4
4 AWG 4 AWG
7 7
60 1.52
8 8
1420 36.08
1147 1707
571184
2 2
2 AWG 2 AWG
7 7
60 1.52
6 6
1408 35.78
1046 1557
561972
3 3
2 AWG 2 AWG
7 7
60 1.52
6 6
1453 36.91
1283 1909
561972
3 3
2 AWG 2 AWG
7 7
60 1.52
6 6
1453 36.91
1283 1909
561973
4 4
2 AWG 2 AWG
7 7
60 1.52
6 6
1555 39.50
1562 2324
561973
4 4
2 AWG 2 AWG
7 7
60 1.52
6 6
1555 39.50
1562 2324
561974
3 3
1 AWG 1 AWG
19 19
80 2.03
6 6
1658 42.13
1604 2387
599541
3 3
1 AWG 1 AWG
8 8
320 8.13
6 6
2989 75.94
3359 4998
561974
3 3
1 AWG 1 AWG
19 19
80 2.03
6 6
1658 42.13
1604 2387
561975
4 4
1 AWG 1 AWG
19 19
80 2.03
6 6
1782 45.28
1982 2949
561976
3 3
1/0 AWG 1/0 AWG
19 19
80 2.03
6 6
1742 44.27
1860 2768
561976
3 3
1/0 AWG 1/0 AWG
19 19
80 2.03
6 6
1742 44.27
1860 2768
561978
4 4
1/0 AWG 1/0 AWG
19 19
80 2.03
6 6
1876 47.67
2316 3446
561948
3 3
2/0 AWG 2/0 AWG
19 19
80 2.03
6 6
1837 46.68
2192 3262
561948
3 3
2/0 AWG 2/0 AWG
19 19
80 2.03
6 6
1837 46.68
2192 3262
561949
4 4
2/0 AWG 2/0 AWG
19 19
80 2.03
6 6
1995 50.68
2787 4148
561949
4 4
2/0 AWG 2/0 AWG
19 19
80 2.03
6 6
1995 50.68
2787 4148
586400
2 2
3/0 AWG 3/0 AWG
19 19
80 2.03
4 4
1870 47.51
2043 3040
561950
3 3
3/0 AWG 3/0 AWG
19 19
80 2.03
4 4
1924 48.88
2621 3901
561950
3 3
3/0 AWG 3/0 AWG
19 19
80 2.03
4 4
1924 48.88
2621 3901
561952
4 4
3/0 AWG 3/0 AWG
19 19
80 2.03
4 4
2099 53.32
3342 4974
597824
1 1
4/0 AWG 4/0 AWG
19 19
80 2.03
1311 33.30
1272 1892
561953
3 3
4/0 AWG 4/0 AWG
19 19
80 2.03
4 4
2075 52.71
3205 4770
561953
3 3
4/0 AWG 4/0 AWG
19 19
80 2.03
4 4
2075 52.71
3205 4770
561954
4 4
4/0 AWG 4/0 AWG
19 19
80 2.03
4 4
2307 58.60
4149 6175
561954
4 4
4/0 AWG 4/0 AWG
19 19
80 2.03
4 4
2307 58.60
4149 6175
561955
3 3
250 KCMIL 250 KCMIL
37 37
90 2.29
4 4
2256 57.31
3762 5598
561955
3 3
250 KCMIL 250 KCMIL
37 37
90 2.29
4 4
2256 57.31
3762 5598
561956
4 4
250 KCMIL 250 KCMIL
37 37
90 2.29
4 4
2464 62.59
4774 7104
561957
3 3
300 KCMIL 300 KCMIL
37 37
90 2.29
4 4
2427 61.66
4389 6531
561957
3 3
300 KCMIL 300 KCMIL
37 37
90 2.29
4 4
2427 61.66
4389 6531
561958
4 4
300 KCMIL 300 KCMIL
37 37
90 2.29
4 4
2630 66.82
5528 8227
586405
1 1
350 KCMIL 350 KCMIL
37 37
90 2.29
1539 39.11
1936 2880
561959
3 3
350 KCMIL 350 KCMIL
37 37
90 2.29
3 3
2492 63.30
4939 7350
561960
4 4
350 KCMIL 350 KCMIL
37 37
90 2.29
3 3
2703 68.66
6243 9290
672706
1 1
500 KCMIL 500 KCMIL
34 34
90 2.29
1640 41.66
1414 2104
583961
3 3
500 KCMIL 500 KCMIL
35 35
90 2.29
1 1
2731 69.38
3285 4889
561961
3 3
500 KCMIL 500 KCMIL
37 37
90 2.29
3 3
2762 70.16
6545 9741
561961
3 3
500 KCMIL 500 KCMIL
37 37
90 2.29
3 3
2762 70.16
6545 9741
561962
4 4
500 KCMIL 500 KCMIL
37 37
90 2.29
3 3
3004 76.32
8351 12428
592314
3 3
600 KCMIL 600 KCMIL
61 61
90 2.29
2 2
2956 75.08
7717 11484
576233
1 1
750 KCMIL 750 KCMIL
61 61
90 2.29
1881 47.78
3573 5317
568478
3 3
750 KCMIL 750 KCMIL
61 61
90 2.29
2 2
3283 83.40
9513 14156
568479
4 4
750 KCMIL 750 KCMIL
61 61
90 2.29
2 2
3591 91.22
12223 18190
641155
3 3
1000 KCMIL 1000 KCMIL
61 61
90 2.29
1 1
3619 91.93
12221 18187
584846
3 3
6 AWG 6 AWG
7 7
60 1.52
6 6
1199 30.47
537 798

Standards & References

8000 Series Aluminum Alloy Wire Type TECK 90 Cable Cables in Hazardous Locations Wire and Cable Test Methods LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating HL - for Hazardous Locations rating SUN RES - for Sunlight Resistant rating AG14 - Acid Gas Compliance AWM IB 105°C 600V. FT4-ST1 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: Class B compact stranded 8000 Series Aluminum ACM in accordance with ASTM B801.
  • Insulation: Cross-Linked Polyethylene (XLPE), Color Code: Black and numbered
  • Grounding Conductors: Uninsulated Aluminum Class B stranded grounding conductor
  • Assembly: Oil Impregnated Kraft Paper Binder
  • Inner Jacket: Black Polyvinyl Chloride (PVC)
  • Armor: Aluminum Interlocked Armour (AIA)
  • Overall Jacket: Black PVC (optional colours available)
  • Binder: Polypropylene tape
  • Inner Jacket: PVC inner jacket
  • Armour: Aluminum Interlocked Armour (AIA)

Resources

There are no downloadable resources for this product.