TEK 10/30 Cu 600V XL Cg PVC Bk 4.921kR

Southwire #: 58200004

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. AG14 - Acid Gas Compliance. Voltage 1000V CSA / 600V UL.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • Listed for direct burial, CSA File Listing: LL90458.

Specifications

Stock # 58200004 58200004
No. of Conductors 30 30
Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Size (AWG) 12 12
Nom. OD (mils) (mm) 1692 42.98 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1800 2678 lbs/1000' kgs/km

Standards & References

8000 Series Aluminum Alloy Wire Type TECK 90 Cable Cables in Hazardous Locations Wire and Cable Test Methods LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating HL - for Hazardous Locations rating SUN RES - for Sunlight Resistant rating AG14 - Acid Gas Compliance AWM IB 105°C 600V. FT4-ST1 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: Class B compact stranded 8000 Series Aluminum ACM in accordance with ASTM B801.
  • Insulation: Cross-Linked Polyethylene (XLPE), Color Code: Black and numbered
  • Grounding Conductors: Uninsulated Aluminum Class B stranded grounding conductor
  • Assembly: Oil Impregnated Kraft Paper Binder
  • Inner Jacket: Black Polyvinyl Chloride (PVC)
  • Armor: Aluminum Interlocked Armour (AIA)
  • Overall Jacket: Black PVC (optional colours available)
  • Binder: Polypropylene tape
  • Inner Jacket: PVC inner jacket
  • Armour: Aluminum Interlocked Armour (AIA)

Resources

There are no downloadable resources for this product.