4/C CU 600V XLPE XHHW-2 ARMOR-X PVC Power Cable With Ground

Type MC-HL Power Cable 600Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Continuous Corrugated Welded Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket with 3 Bare CU Ground

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt Type MC-HL Armor-X® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890611
9 9
14 AWG 14 AWG
7 7
30 0.76
14 14
870 22.10
356 529
890527
4 4
8 AWG 8 AWG
7 7
45 1.14
10 10
960 24.38
494 734
890528
4 4
6 AWG 6 AWG
7 7
45 1.14
8 8
1040 26.42
668 994
890529
4 4
4 AWG 4 AWG
7 7
45 1.14
8 8
1180 29.97
940 1399
890530
4 4
2 AWG 2 AWG
7 7
45 1.14
6 6
1340 34.04
1320 1964
890531
4 4
1/0 AWG 1/0 AWG
19 19
55 1.40
6 6
1590 40.39
1977 2942
890533
4 4
4/0 AWG 4/0 AWG
19 19
55 1.40
4 4
1965 49.91
3532 5256
890535
4 4
350 KCMIL 350 KCMIL
37 37
65 1.65
3 3
2440 61.98
5732 8530
890536
4 4
500 KCMIL 500 KCMIL
37 37
65 1.65
2 2
2820 71.63
7969 11859

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1309 Marine Shipboard Cable
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  • Binder:Polypropylene tape
  • Armor:Continuous Corrugated Welded Armor (Armor-X)
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.