4/C CU 600V XLPE XHHW-2 AIA PVC Power Cable With Ground. Silicone Free

Type MC Power Cable 600Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
574460
4 4
6 AWG 6 AWG
7 7
45 1.14
965 24.51
647 963
890229
4 4
1/0 AWG 1/0 AWG
19 19
55 1.40
1452 36.90
1902 2831
605410
4 4
500 KCMIL 500 KCMIL
37 37
65 1.65
2634 66.93
7839 11666
563407
4 4
600 KCMIL 600 KCMIL
61 61
80 2.03
2948 74.90
9280 13809

Standards & References

Construction

Resources

There are no downloadable resources for this product.