3/C or 4/C 600 or 1000 Volt Cu (FR-XLPE) XHHW-2 CPE Jacket Control Cable Halo-Flex™ Type TC-ER-HL

3/C or 4/C 600 or 1000 Volt Cu (FR-XLPE) XHHW-2 CPE Jacket Control Cable Halo-Flex™ Type TC-ER-HL

Halo-Flex™ Type TC-ER-HL Control Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 -40°C Thermoplastic (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 2
Download Category Specifications:
Excel Table

Application

Southwire’s Halo-Flex™ 600 or 1000 Volt Type TC-ER-HL power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is exturded over the core. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs in hazardous locations (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
679778 3 3 14 AWG 14 AWG 41 41 30 0.76 18 18 505 12.83 162 241
679782 4 4 14 AWG 14 AWG 41 41 30 0.76 18 18 569 14.46 202 300
679797 3 3 12 AWG 12 AWG 65 65 30 0.76 16 16 580 14.75 223 332
679800 4 4 12 AWG 12 AWG 65 65 30 0.76 16 16 619 15.74 257 383
679834 3 3 10 AWG 10 AWG 105 105 30 0.76 14 14 630 16.01 289 430
679838 4 4 10 AWG 10 AWG 105 105 30 0.76 14 14 675 17.15 338 503

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved

Construction

  • Conductor: Flexible Stranded Rope-Lay Class K Copper per ASTM B174
  • Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2, 30 Mils thick for all sizes
  • Filler: Green insulated ground same size as phase conductor
  • Filler: Polypropylene filler as needed to fill interstecies
  • Rip Cord: Rip cord for quick removal of extruded polymeric layer and jacket
  • Separator: Mylar for ease of stripability. Optional metal shield
  • Extruded Polymeric Layer: 60 mils Extruded Polymeric Fill Layer
  • Overall Jacket: -40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.