3/C CU 600V XLPE XHHW-2 AIA PVC Power Cable With Ground. Silicone Free.

Type MC Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free.

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
606939
3 3
8 AWG 8 AWG
7 7
45 1.14
812 20.64
397 590
606947
3 3
6 AWG 6 AWG
7 7
45 1.14
888 22.56
542 806
606954
3 3
4 AWG 4 AWG
7 7
45 1.14
998 25.36
709 1056
560466
3 3
2 AWG 2 AWG
7 7
45 1.14
1119 28.43
1042 1551
560474
3 3
1/0 AWG 1/0 AWG
19 19
55 1.40
1333 33.86
1494 2224
560482
3 3
2/0 AWG 2/0 AWG
19 19
55 1.40
1428 36.28
1811 2696
890339
3 3
3/0 AWG 3/0 AWG
19 19
55 1.40
1536 39.02
2250 3349
383679
3 3
4/0 AWG 4/0 AWG
19 19
55 1.40
1751 44.48
2779 4136
601377
3 3
250 KCMIL 250 KCMIL
37 37
65 1.65
1889 47.99
3371 5016
383646
3 3
350 KCMIL 350 KCMIL
37 37
65 1.65
2103 53.43
4542 6759
380618
3 3
500 KCMIL 500 KCMIL
37 37
65 1.65
2403 61.05
6167 9177
890391
3 3
600 KCMIL 600 KCMIL
61 61
80 2.03
2688 68.28
7577 11276
890405
3 3
750 KCMIL 750 KCMIL
61 61
80 2.03
2908 73.88
9211 13708

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1309 Marine Shipboard Cable
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  • Binder:Polypropylene tape
  • Armor:Aluminum Interlocked Armor (AIA)
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.