3/C CU 5kV 115 NLEPR 133% GSIA PVC MV-105

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Galvanized Steel Interlocked Armor (GSIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
559601
3 3
500 KCMIL 500 KCMIL
37 37
115 2.92
1 1
3149 80.00
8678 12914
958280
3 3
750 KCMIL 750 KCMIL
61 61
115 2.92
1/0 1/0
3283 83.41
11209 16681

Standards & References

Construction

Resources

There are no downloadable resources for this product.