Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
583246 | 3 3 | 2 AWG 2 AWG | 7 7 | 115 2.92 | 6 6 | 1798 45.68 | 1820 2708 | ||
576651 | 3 3 | 4/0 AWG 4/0 AWG | 19 19 | 115 2.92 | 3 3 | 2273 57.75 | 3723 5541 | ||
564936 | 3 3 | 250 KCMIL 250 KCMIL | 37 37 | 115 2.92 | 2 2 | 2418 61.42 | 4342 6461 | ||
564935 | 3 3 | 350 KCMIL 350 KCMIL | 37 37 | 115 2.92 | 2 2 | 2633 66.90 | 5513 8204 | ||
564934 | 3 3 | 500 KCMIL 500 KCMIL | 37 37 | 115 2.92 | 1 1 | 2901 73.71 | 7295 10856 |