3/C CU 5kV 115 NLEPR 133% AIA CPE MV-105

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Chlorinated Polyethylene (CPE) Jacket

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
677577
3 3
500 KCMIL 500 KCMIL
37 37
115 2.92
1 1
2901 73.71
7668 11411

Standards & References

Construction

Resources

There are no downloadable resources for this product.