3/C CU 2.4kV 90 EPR ARMOR-X PVC MV-105 VFD. Type MC-HL

Type MV-105 Three Conductor Copper, 90 Mils Ethylene Propylene Rubber (EPR) Continuous Corrugated Welded Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC-HL

Download Category Specifications
PDF Excel Table

Application

Southwire’s 2.4KV ARMOR-X Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890615
3 3
2 AWG 2 AWG
7 7
10 10
1536 39.01
1369 2037
890616
3 3
1/0 AWG 1/0 AWG
19 19
8 8
1666 42.32
1966 2925
890617
3 3
2/0 AWG 2/0 AWG
19 19
8 8
1796 45.62
2304 3428
890619
3 3
250 KCMIL 250 KCMIL
37 37
6 6
2166 55.02
3742 5569
890620
3 3
350 KCMIL 350 KCMIL
37 37
6 6
2448 62.18
5232 7786
890621
3 3
500 KCMIL 500 KCMIL
37 37
4 4
2828 71.83
6821 10151
890622
3 3
750 KCMIL 750 KCMIL
61 61
4 4
3158 80.21
9378 13956

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:90 Mils Ethylene Propylene Rubber (EPR)
  • Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Continuous Corrugated Welded Armor (Armor-X)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.