750-61 3/C CU 220 NL-EPR T/S 1X1/0 CU GW AIA RED PVC JACKET 15KV 133% UL

Southwire #: 55697799

Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket. Type MC For Cable Tray Use - Sunlight Resistant

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Stock # 55697799 55697799
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 750 KCMIL 750 KCMIL
No. of Strands 61 61
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Size (AWG) 1/0 1/0
Nom. OD (mils) (mm) 3837 97.47 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11461 17055 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Aluminum Interlocked Armor (AIA)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.