3/C CU 15kV 220 NLEPR 133% AIA PVC MV-105 50% Ground. Silicone Free

Type MV-105 Three Conductor Copper, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
679419
3 3
1/0 AWG 1/0 AWG
19 19
220 5.59
6 6
2471 62.79
3282 4884
578712
3 3
250 KCMIL 250 KCMIL
37 37
220 5.59
4 4
2979 75.69
5573 8294
605212
3 3
500 KCMIL 500 KCMIL
37 37
220 5.59
1 1
3379 85.84
8607 12809

Standards & References

Construction

Resources

There are no downloadable resources for this product.