3/C AL 15kV 220 NLEPR 133% AIA PVC MV-105

Type MV-105 Three Conductor Aluminum, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
577688
3 3
1/0 AWG 1/0 AWG
10 10
220 5.59
6 6
2377 60.39
2291 3409
597781
3 3
2/0 AWG 2/0 AWG
12 12
220 5.59
4 4
2497 63.44
2617 3894
577738
3 3
4/0 AWG 4/0 AWG
18 18
220 5.59
4 4
2711 68.87
3086 4593
597561
3 3
250 KCMIL 250 KCMIL
22 22
220 5.59
3/0 3/0
2826 71.78
3731 5552
577687
3 3
500 KCMIL 500 KCMIL
34 34
220 5.59
1 1
3362 85.40
5016 7464

Standards & References

Construction

Resources

There are no downloadable resources for this product.