HALO6/3Cu 1kv XHHW/CPE 3x12Cg TC-ER-HL B

Southwire #: 67991999

Halo-Flex™ Type TC-ER-HL Power Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (FR-XLPE) Insulation XHHW-2 -40°C Thermoplastic CPE Jacket, Control Cable Conductor Identification Method 3

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s Halo-Flex™ 600V TC-ER-HL or 1000V TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is exturded over the core. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com

Specifications

Stock # 67991999 67991999
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 65 65
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Size (AWG) 12 12
Nom. OD (mils) (mm) 888 22.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 570 849 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved

Construction

  • Conductor: Flexible Stranded Rope-Lay Class K Copper per ASTM B174
  • Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2, 30 Mils thick for all sizes
  • Filler: Green insulated ground same size as phase conductor
  • Filler: Polypropylene filler as needed to fill interstecies
  • Rip Cord: Rip cord for quick removal of extruded polymeric layer and jacket
  • Separator: Mylar for ease of stripability. Optional metal shield
  • Extruded Polymeric Layer: 60 mils Extruded Polymeric Fill Layer
  • Overall Jacket: -40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.