Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.
Stock # | 55417801 55417801 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) | 350 KCMIL 350 KCMIL | |
No. of Strands | 30 30 | |
Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
Nom. OD (mils) (mm) | 2006 50.95 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1543 2296 | lbs/1000' kgs/km |
Southwire’s quadruplex or paralleled 600 volt secondary UD cable meets or exceeds the following ASTM specifications:
Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with cross-linked polyethylene. Neutrals are identified by triple yellow extruded stripe. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration.