4/0-6/1 ACSR 60 MILS/XLP BUCKEYE

4/0-6/1 ACSR 60 MILS/XLP BUCKEYE

SKU: 10445501
Aluminum Conductor. Polyethylene or Crosslinked Polyethylene Covering.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

measurement
imperial metric
Stock # 10445501 10445501
No. of Conductors 0 0
Size (AWG or kcmil) 4/0 AWG 4/0 AWG
No. of Strands 6 6
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 683 17.36 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 353 525 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.

Construction

ACSR conductors, concentrically stranded. Covered with crosslinked polyethylene (XLP).

  • 1350

Resources

There are no downloadable resources for this product.