AL XLP MISCELLANEOUS SERVICE DROP

AL XLP MISCELLANEOUS SERVICE DROP

Parallel Aerial Cable. Aluminum Conductors. High Density Polyethylene or Crosslinked Polyethylene Insulation.
Download Category Specifications:
Excel Table

Application

Used as secondary overhead distribution cable at voltages of 600V or less phase to phase and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
613136 3 3 4 AWG 4 AWG 7 7 45 1.14 679 17.27 194 289
612856 3 3 2 AWG 2 AWG 7 7 45 1.14 806 20.49 373 555
118026 0 0 1/0 AWG 1/0 AWG 7 7 60 1.52 1620 41.17 431 641
613155 3 3 1/0 AWG 1/0 AWG 9 9 60 1.52 1019 25.90 399 594
118034 0 0 2/0 AWG 2/0 AWG 7 7 60 1.52 1756 44.62 529 787
163931 2 2 2/0 AWG 2/0 AWG 7 7 60 1.52 1393 35.40 529 787
612871 3 3 2/0 AWG 2/0 AWG 11 11 60 1.52 1112 28.26 535 796
118118 0 0 3/0 AWG 3/0 AWG 17 17 60 1.52 1895 48.14 599 892
118059 0 0 4/0 AWG 4/0 AWG 18 18 60 1.52 2067 52.51 801 1193
613164 3 3 4/0 AWG 4/0 AWG 18 18 60 1.52 1334 33.91 754 1122

Standards & References

Southwire's parallel aerial cable meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Conductors are concentrically stranded, compressed 1350-H19 aluminum, insulated with either high density polyethylene or crosslinked polyethylene (XLP). Neutral messengers are either 6201 aluminum alloy or ACSR. Binder wires are 1350-H19 aluminum alloy, AWG 10 covered with high density polyethylene. The phase conductors are paralleled with the neutral messenger, and bound together with the binder wire. Four conductor cables incorporate phase identification with ridges for phase identification (one conductor one ridge, one conductor two ridges, one conductor plain).

  • 1350

Resources

There are no downloadable resources for this product.