1/0 STR AAC XLP TX/2-7 CU NEUTRAL

SKU: 61315601
Aluminum Conductors. Copper Neutral. Polyethylene or Crosslinked Insulation.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used to supply power, usually from a pole-mounted transformer, to the user's service head in areas where squirrels are known to damage the bare neutral by chewing. Damage can result in complete loss of the neutral, known to cause voltage stability problems at the service. Used at a maximum voltage of 600 volts phase-to-phase, or 480 volts to ground, and at conductor temperatures not to exceed 75°C for polyethylene conductors (poly) or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

measurement
imperial metric
Stock # 61315601 61315601
No. of Conductors 3 3
Size (AWG or kcmil) 1/0 AWG 1/0 AWG
No. of Strands 9 9
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 1019 25.90 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 477 710 lbs/1000' kgs/km

Standards & References

Southwire's SquirrelShield™ Triplex service drop cable meets or exceeds the following ASTM specifications:

  • B-1 Hard-Drawn Copper Wire.
  • B-8 Concentric-Lay-Stranded Copper Conductors, Hard, Medium Hard, or Soft.

Construction

Conductors are concentrically stranded, compressed 1350-H19 aluminum, insulated with either polyethylene or XLP. Neutral messenger is a bare, hard-drawn concentrically stranded copper SCRAMessenger (Southwire Copper Rodent Adverse Messenger).

  • 1350

Resources

There are no downloadable resources for this product.