Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
102624 | 3 3 | 6 AWG 6 AWG | 7 7 | 579 14.71 | 102 151 | ||||
102632 | 3 3 | 4 AWG 4 AWG | 7 7 | 45 1.14 | 679 17.27 | 152 226 | |||
102640 | 3 3 | 2 AWG 2 AWG | 7 7 | 45 1.14 | 806 20.49 | 230 342 | |||
102657 | 3 3 | 1/0 AWG 1/0 AWG | 7 7 | 60 1.52 | 1031 26.19 | 370 551 | |||
102673 | 3 3 | 2/0 AWG 2/0 AWG | 7 7 | 60 1.52 | 1126 28.60 | 457 679 | |||
102806 | 3 3 | 3/0 AWG 3/0 AWG | 17 17 | 60 1.52 | 1216 30.89 | 632 941 | |||
102707 | 3 3 | 4/0 AWG 4/0 AWG | 18 18 | 60 1.52 | 1334 33.91 | 694 1032 |
Southwire's triplex service drop cable meets or exceeds the following ASTM specifications:
Conductors are concentrically stranded, compressed 1350-H19 aluminum. Insulated with either polyethylene or crosslinked polyethylene (XLP). Neutral messengers are concentrically stranded 6201, AAC, or ACSR.