Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.
Stock # | 24549831 24549831 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 750 KCMIL 750 KCMIL | |
No. of Strands | 61 61 | |
Insulation Thickness (mils) (mm) | 110 2.79 | mils mm |
Nom. OD (mils) (mm) | 1159 29.44 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 854 1271 | lbs/1000' kgs/km |
Southwire's single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H19, H16 or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene.