6 STR AL 60 MILS 600VUD PRINCETON/XLP

6 STR AL 60 MILS 600VUD PRINCETON/XLP

SKU: 14539125
Aluminum Conductor. Cross-linked Polyethylene (XLP) Insulation.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

measurement
imperial metric
Stock # 14539125 14539125
No. of Conductors 0 0
Size (AWG or kcmil) 6 AWG 6 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 298 7.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 44 65 lbs/1000' kgs/km

Standards & References

Southwire's single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.

Construction

Conductors are stranded, compressed 1350-H19, H16 or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene.

  • 1350

Resources

There are no downloadable resources for this product.