1/0 STR AL 600VUD TX BRENAU/HISCORE/YES PUGET SOUND NON-UL

1/0 STR AL 600VUD TX BRENAU/HISCORE/YES PUGET SOUND NON-UL

SKU: 66238001
Aluminum Conductor. Ruggedized XLP Insulation. Provides Superior Mechanical Protection.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Packaging

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.

Specifications

measurement
imperial metric
Stock # 66238001 66238001
No. of Conductors 3 3
Size (AWG or kcmil) 1/0 AWG 1/0 AWG
No. of Strands 9 9
Nom. OD (mils) (mm) 1105 28.09 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 389 578 lbs/1000' kgs/km

Standards & References

HI-SCORE triplex or paralleled 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.
  • B-609 Aluminum 1350 Round Wire, Annealed and Intermidiate Tempers, for Electrical Purposes.

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two phase conductors and one neutral conductor are cabled to produce the triplex cable configuration. Conductors are also available paralleled.

  • 1350

Resources

There are no downloadable resources for this product.