Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90° continuous operation, 130°C emergency overload and short circuit 250°C.
Stock # | 30989801 30989801 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 3/0 AWG 3/0 AWG | |
No. of Strands | 17 17 | |
Nom. OD (mils) (mm) | 603 15.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 214 319 | lbs/1000' kgs/km |
HI-SCORE single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Conductors are durably surface printed for identification.