350 STR 3EAL 600VUD QX SLIPPERY ROCK/YES

Southwire #: 69231901

TRIPLE E Aluminum Alloy (AA-8176) Conductors. Cross-Linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application

Southwire’s quadruplex Type RHH or RHW-2 or USE-2 AlumaFlex® is primarily used for secondary distribution and underground service at 600 volts or less, either directly burial or in ducts, where increased flexibility is needed. May also be used in conduit as specified by the NEC.

Specifications

measurement
imperial metric
Stock # 69231901 69231901
No. of Conductors 4 4
Size (AWG or kcmil) 350 KCMIL 350 KCMIL
No. of Strands 30 30
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 2006 50.95 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1593 2371 lbs/1000' kgs/km

Standards & References

Southwire’s quadruplex Type RHH or RHW-2 or USE-2 AlumaFlex® 600 volt cable meets or exceeds the following ASTM specifications:

  • B800 8000 Series Aluminum Alloy Wire for Electrical Purposes – Annealed and Intermediate Tempers.
  • B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy for Subsequent Covering or Insulation.

Construction

Type RHH or RHW-2 or USE-2 AlumaFlex® conductors are compressed stranded TRIPLE E AA-8000 (8176-H24) series Aluminum Alloy insulated with cross-linked polyethylene. A quadruplex construction consists of three phase conductors and one neutral. The neutral conductor contains three yellow extruded stripes and sequential footage marks. Conductors are durably surface printed for identification.

  • 8000

Resources

There are no downloadable resources for this product.