Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. VW-1 Rated.
Stock # | 59200289 59200289 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 37 37 | |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Size (AWG) | 2 2 | |
Nom. OD (mils) (mm) | 2225 56.53 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 5681 8455 | lbs/1000' kgs/km |