Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. VW-1 Rated.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Conductor Number | 3 3 | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (in) (cm) | 1.990 5.05 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 3438 5116 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 4167 6201 | lbs/1000' kgs/km |