2-308 TINNED CU 3/C 2x7GG 1x8GC G-GC RHINOFLEX II 2KV BLACK CPE JKT CSA

Southwire #: 58572599

Flexible Copper conductors, Ethylene Propylene Rubber (EPR) insulation, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

RHINOFLEXTM Type G-G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mo- bile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.

Specifications

Stock # 58572599 58572599
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 308 308
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Size (AWG) 7 7
Nom. OD (mils) (mm) 1325 33.66 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1414 2104 lbs/1000' kgs/km

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • MSHA Approved

Construction

  • Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  • Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  • Insulation:Ethylene Propylene Rubber (EPR), color coded black, white, red
  • Ground Conductors:Two mylar taped, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  • Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with yellow, high durometer, Ethylene Propylene Rubber (EPR) insulation
  • Inner Jacket:Black, mold cured, extra heavy-duty integral fill flame resistant, thermosetting Chlorinated Polyethylene (CPE)
  • Reinforcement:Reinforcing twine applied between the two jacket layers
  • Outer Jacket:Black, mold cured, extra heavy-duty, modified integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  • Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.