3/C AL 5kV 115 NLEPR 133% PVC MV-105

Type MV-105 Three Conductor Aluminum, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
599065
3 3
2 AWG 2 AWG
7 7
115 2.92
4 4
1499 38.08
1124 1673
599070
3 3
3/0 AWG 3/0 AWG
18 18
115 2.92
4 4
1894 48.11
1783 2654
581876
3 3
4/0 AWG 4/0 AWG
19 19
115 2.92
4 4
2006 50.96
2069 3080
580932
3 3
350 KCMIL 350 KCMIL
35 35
115 2.92
3 3
2334 59.30
2808 4179

Standards & References

Construction

Resources

There are no downloadable resources for this product.