1-8 3E AL 220 MILS NL-EPR 15KV 133% T/S BLACK SIMpull PVC JACKET UL/CSA

Southwire #: 56020099

Type MV-105 Single Conductor Aluminum, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Stock # 56020099 56020099
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 1 AWG 1 AWG
No. of Strands 8 8
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Nom. OD (mils) (mm) 1017 25.83 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 529 787 lbs/1000' kgs/km

Standards & References

  • ASTM B801: Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230: Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556: Cable Test Methods
  • CSA C68.10: Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639: (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682: Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8: Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  • Insulation: 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield: Strippable semi-conducting cross-linked copolymer
  • Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  • Overall Jacket: Polyvinyl Chloride (PVC)