16-65 4/C PROFESSIONAL SPEAKER CL3 YELLOW 500 FT

Southwire #: 947640502

SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.

Specifications

Stock # 947640502 947640502
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 65 65
Nom. OD (mils) (mm) 223 5.68 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 43 64 lbs/1000' kgs/km

Standards & References

300V

  • CM/CL3/FPL
  • UL 1581 VERTICAL TRAY FLAME
  • SUN RES
  • TYPE CMH FT1

Construction

CONDUCTORS: 16 AWG 65 STRAND BC, 4 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: UNSHIELDED
  • Insulation: PE, COLORS: BLACK, RED, WHITE, GREEN

Resources

There are no downloadable resources for this product.