LOW VOLTAGE FOR KEYPADS, TOUCH-PANEL CONTROLS AND OTHER HUMAN INTERFACE DEVICES FOR LUTRON SYSTEMS
Stock # | H91837-1A H91837-1A | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 16 16 | |
Insulation Thickness (mils) (mm) | 6 0.15 | mils mm |
Nom. OD (mils) (mm) | 218 5.54 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 30 44 | lbs/1000' kgs/km |
CMP/CL3P
CONDUCTORS: 22 AWG, 1 PAIR STRANDED BC & 18 AWG, 1 PAIR STRANDED BC