LOW VOLTAGE CABLE FOR LIGHTING CONTROL AND BUILDING MANAGEMENT DEVICES FOR LUTRON SYSTEMS
Stock # | T50061-1A T50061-1A | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 6 0.15 | mils mm |
Nom. OD (mils) (mm) | 170 4.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 27 40 | lbs/1000' kgs/km |
CMP/CL3P
CONDUCTORS: 16 AWG SOLID BC, 2 CONDUCTOR