SENSOR CABLE FOR LIGHTING CONTROL AND BUILDING MANAGEMENT SYSTEMS RISER RATED OR AWM 105C 600V
Stock # | R21342-1A R21342-1A | |
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Nom. OD (mils) (mm) | 296 7.52 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 44 66 | lbs/1000' kgs/km |
CMR/CL3R/FPLR
CONDUCTORS: 22 AWG SOLID BC, 5 CONDUCTOR