Commercial audio, general purpose power limited circuit cable for low voltage cable applications
Stock # | L40009-1A L40009-1A | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nom. OD (mils) (mm) | 244 6.20 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 39 59 | lbs/1000' kgs/km |
60C 300V AWM STYLE 2093
CONDUCTORS: 18 AWG STRANDED BC, 3 CONDUCTOR