16 SOL CU 2/C N/S CMR/CMG/CL3R/FPLR PVC GRAY 1000 FT

Southwire #: F50004-21A

60°C 300V RISER RATED

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire's Fire Alarm Cables are manufactured in accordance to the most crucial fire saftey codes and regulations, providing solutions for even the most critical of applications. These cables are superior for fire protective signaling circuits, as well as smoke detectors, voice communications, audio, control, initiating and notification circuits.

Specifications

Stock # F50004-21A F50004-21A
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 180 4.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 21 31 lbs/1000' kgs/km

Standards & References

UL 1424 FPLR, NEC article 760

  • UL 13 CL3R, NEC article 725
  • UL 444 CMR, NEC article 800
  • UL 1666 Vertical Riser / CSA FT4 (UL 1581)
  • CSA C22.2 CMG
  • RoHS-2 (European Directive 211/65/EU )

Construction

Conductors: 16 AWG SOLID BARE COPPER

  • Insulation: PVC COLORS: BLACK, RED
  • Jacket: PVC

Resources

There are no downloadable resources for this product.