CAT5E Direct Burial

60°C, 300V

Download Category Specifications
PDF Excel Table

Application

Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations type CM (Non Riser cable), may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
962940
null null null null

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • DIR BUR
  • RoHS-2 (European Directive 2011/65/EU )

Construction

Conductors: 24 AWG SOLID BARE COPPER

  • Insulation: PE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: PE, BLACK

Resources

There are no downloadable resources for this product.