24/4PR UTP CAT5E DIR BUR ROHS

Southwire #: 962940608

60°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations type CM (Non Riser cable), may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Stock # 962940608 962940608
Size (AWG or kcmil) (mm2) null null null null

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • DIR BUR
  • RoHS-2 (European Directive 2011/65/EU )

Construction

Conductors: 24 AWG SOLID BARE COPPER

  • Insulation: PE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: PE, BLACK

Resources

There are no downloadable resources for this product.