Stock # | F101200500 F101200500 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 105 105 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. OD (mils) (mm) | 207 5.26 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 46 68 | lbs/1000' kgs/km |