Southwire Type G cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Stock # | 56208599 56208599 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 324 324 | |
Nom. OD (mils) (mm) | 1930 49.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3057 4549 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 174 174 | |
Allowable Ampacity at 75C | 208 208 | |
Allowable Ampacity at 90C | 237 237 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nom. DC Resistance (Conductor) | 0.0834 0.0834 | |
AC Resistance at 90°C | 0.106 0.106 |