Southwire's Aluminum RWU90 is designed for direct earth burial (with protection as required by the Canadian Electrical Code Part I). It can also be used for open wiring, used in raceways for service entrance above or below ground.
Stock # | 56878803 56878803 | |
Size (AWG or kcmil) (mm2) | 750 KCMIL 750 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1172 29.77 | mils mm |
Insulation Thickness (mils) (mm) | 125 3.18 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 888 1321 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 620 620 | |
Allowable Ampacity at 90°C Open Air | 700 700 | |
Allowable Ampacity at 75°C Cable in Conduit | 385 385 | |
Allowable Ampacity at 90°C Cable in Conduit | 435 435 |
Southwire’s RWU90 cables meet or exceed the following requirements: