ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10144406 10144406 | |
Codeword | DOVE DOVE | |
Size (AWG or kcmil) (mm2) | 556.5 KCMIL 556.5 KCMIL | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 926 23.54 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 765 1139 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: