ES001, ELECTRICIANS SCISSORS

Southwire #: 58283540 Model #: ES001

Unlike regular scissors or shears, the serrated blades of this powerful scissor keeps wire from slipping out of the jaws, making cutting through hardware cloth, cable, wire netting, and other difficult-to-cut materials becomes an easy task.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Strips 19 AWG & 23 AWG
  • Strong, tempered steel
  • Nickel-plated finish resists corrosion
  • Scraper and file on outside of both blades

Specifications

Model # ES001 ES001
UPC # 032886908712 032886908712
Product Height 5.18 13.16 inch cm
Product Width 2.26 5.74 inch cm
Depth 0.43 1.09 inch cm
Product Weight 0.25 0.11 lbs kg
Application 19 AWG & 23 AWG 19 AWG & 23 AWG
Rated 5 out of 5 by from Does exactly what it was meant to do and then some Works great and couldn't ask for better. It's a real quality tool
Date published: 2016-11-20
Rated 5 out of 5 by from Great Elictrions Sciccers I have had a pair for five years now and are just now starting to get to the point where I had to go buy a new pair.
Date published: 2018-12-26
  • y_2025, m_12, d_8, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_58283540, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Do you have a left-handed version of your Electrician's Scissors?

Asked by: KarenDJ
We do not have left hand dominate option at this time.
Answered by: Southwire
Date published: 2019-11-19

Hi, i understand you provide a lifetime replacement warranty on these little shears but i'd hate to trade in the pair ive had for years just because theyre dull. Are there sharpening recommendations listed somewhere.....or a tutorial maybe? Thanks in adva

Asked by: CoolHandLuke
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-11-19

The electrician scissors say guaranteed for life on there so does that mean if they go doll and they don't cut any more of that I get a new pair

Asked by: Crab
Yes, these are guaranteed for life.
Answered by: swtools
Date published: 2020-07-26

Is there a warranty on these?

Asked by: dons
Yes, please contact our customer service team at 1-855-798-6657 for warranty information.
Answered by: SouthwireTools
Date published: 2018-04-26
  • y_2025, m_12, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_58283540, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT