Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Products
Tools & Equipment
Jacks & Stands
BEAM JAX ASSEMBLY W/CASTERS
Jacks & Stands
BEAM JAX ASSEMBLY W/CASTERS
Southwire #: 781486
Model #: BJAXKIT
Write a Review
The Sumner* Beam Jax™ are designed to secure and transport beams around the fabrication floor.
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Designed for loads up to 2,500 lbs
Designed for beams up to 24"
Clamping device centers load on stand and holds material in place while moving around shop
5-leg base construction with adjustable 8" casters ensure stability
Reversible beam fork design
Detachable handle can be rotated out of operator's way
Specifications
Imperial
Metric
Stock #
781486
781486
Model #
BJAXKIT
BJAXKIT
UPC #
661165814866
661165814866
Product Weight
121.0
54.88
lbs
kg
Weight UOM
LB
LB
Resources
Operator's Safety Manual Max Jax/Beam Jax (May 2013)
Operator's Safety Manual Sumner Max Jax/Beam Jax (May 2013)
Beam Jax Specification Sheet (Aug 2014)
Beam Jax Exploded Diagram
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 5ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 4ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
Related Products
MAX JAX W/CASTERS, ROLLERS
Model #: MJAXKIT1
Model #: MJAXKIT1
Specifications PDF
MAX JAX 2, DROP SLOT ROLLER HEAD
Model #: MJAX2RR
Model #: MJAX2RR
Specifications PDF
1-1/2T LVR HST 5' LH150C05
Model #: LH150C05
Model #: LH150C05
TMAC, HOLD-E, 3/4" - 6"
Model #: HOLDE
Model #: HOLDE
Specifications PDF
HOLD-E, 3/4" - 6" - STAINLESS STEEL
Model #: HOLDESS
Model #: HOLDESS
Specifications PDF
BIGVB, BIG-V-JACK ASSY W/VEE HEAD
Model #: BIGVB
Model #: BIGVB
Specifications PDF
6T LVR HST 5' LH600C05
Model #: LH600C05
Model #: LH600C05
BEAM JAX ASSEMBLY BASIC
Model #: BJAX
Model #: BJAX
Specifications PDF
MJAXB, MAX JAX BASIC
Model #: MJAXB
Model #: MJAXB
Specifications PDF