(SDCFR) CONDUIT FITTING REAMING SCREWDRIVER

Southwire #: 58283740 Model #: SDCFR

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Reams and smoothes 1/2", 3/4", and 1" thin-wall conduit ends to protect wire and and permit correct installation of fittings.
  • Reams inside and outside of conduit simultaneously.
  • Cushion grip handles for comfort and use.

Specifications

Stock # 58283740 58283740
Model # SDCFR SDCFR
UPC # 032886911156 032886911156
Product Height 7.5 19.05 inch cm
Product Width 1.3 3.30 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.6 0.27 lbs kg
Warranty Lifetime Warranty Lifetime Warranty

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;