(BAG12) 12" CANVAS ZIPPER BAG

Southwire #: 58282840 Model #: BAG12

Our canvas zipper bag is a very convenient storage place for pliers, wrenches and other tools that you use daily. It's equipped with a very strong zipper, which is helpful on tough jobs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable, heavy-duty cotton canvas bag.
  • Sturdy plastic resin zipper.
  • Perfect for storing pliers, screwdrivers, small tools, or electrical connectors.
  •  This tool bag is terrific for keeping your tools and accessories organized.
  •  Limited warranty available

Specifications

Stock # 58282840 58282840
Model # BAG12 BAG12
UPC # 032886908668 032886908668
Product Height 7.25 18.42 inch cm
Product Width 11.0 27.94 inch cm
Depth 0.375 0.95 inch cm
Product Weight 0.2 0.09 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;